E series
DGIR UK-2RS
Rod ends with pressed spherical-plain bearing, steel/PTFE, series E, female thread, with -2RS lip seals on both sides, according to DIN ISO 12240-4, maintenance free
Available Sizes
17 → 80
The Essential
DURBAL standard-rod ends with pressed spherical plain bearing, series E, female thread, according to DIN ISO 12240-4
Right hand thread: DGIR_UK(-2RS) and left hand thread: DGIL_UK(-2RS)
- Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric, with -2RS lip seals on both sides
- Joint ball: 100 Cr6 ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +120° C
Special characteristics:
- Suitable for use with unilaterally acting loads;
- Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DGE_UK-2RS radial-spherical-plain bearing.
- Sliding combination: heat-treated steel with bonded PTFE – fabric;
- Joint ball of ball bearing steel, hardened, ground, polished and with hard-chrome plated running surface, giving effective protection against corrosion;
- -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 17 mm to 80 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
DGIR 17 UK-2RS | 17 | M 16 | 46 | 90 |
DGIL 17 UK-2RS | 17 | M 16 | 46 | 90 |
DGIR 20 UK-2RS | 20 | M 20 x 1,5 | 53 | 103.5 |
DGIL 20 UK-2RS | 20 | M 20 x 1,5 | 53 | 103.5 |
DGIR 25 UK-2RS | 25 | M 24 x 2 | 64 | 126 |
DGIL 25 UK-2RS | 25 | M 24 x 2 | 64 | 126 |
DGIR 30 UK-2RS | 30 | M 30 x 2 | 73 | 146.5 |
DGIL 30 UK-2RS | 30 | M 30 x 2 | 73 | 146.5 |
DGIR 35 UK-2RS | 35 | M 36 x 3 | 82 | 166 |
DGIL 35 UK-2RS | 35 | M 36 x 3 | 82 | 166 |
DGIL 40 UK-2RS | 40 | M 39 x 3 | 92 | 188 |
DGIR 40 UK-2RS | 40 | M 39 x 3 | 92 | 188 |
DGIL 45 UK-2RS | 45 | M 42 x 3 | 102 | 196 |
DGIR 45 UK-2RS | 45 | M 42 x 3 | 102 | 196 |
DGIR 50 UK-2RS | 50 | M 45 x 3 | 112 | 216 |
DGIL 50 UK-2RS | 50 | M 45 x 3 | 112 | 216 |
DGIR 60 UK-2RS | 60 | M 52 x 3 | 135 | 175 |
DGIL 60 UK-2RS | 60 | M 52 x 3 | 135 | 175 |
DGIR 70 UK-2RS | 70 | M 56 x 4 | 160 | 200 |
DGIL 70 UK-2RS | 70 | M 56 x 4 | 160 | 200 |
DGIR 80 UK-2RS | 80 | M 64 x 4 | 180 | 230 |
DGIL 80 UK-2RS | 80 | M 64 x 4 | 180 | 230 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

ISE Department
You need some help with a 3D file?