DGIHR K DO

Hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement Right hand thread: DGIHR-K_DO
Available Sizes
20 → 120

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement
Right hand thread: DGIHR-K_DO and left hand thread: DGIHL-K_DO

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • Used for minimum linkage distances with maximum stroke utilisation.
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
    • maintenance required:  DGE_ES-2RS, DGE_LO; DGE_HO-2RS; DGEG_ES(-2RS);
    • maintenance-free: GLE; GLG; DGE_UK(-2RS); DGE_FW(2RS)

For shaft diameters from 20 mm to 120 mm. Left-hand thread only on request.

Type d (mm) G d2 (mm) l4 (mm)
DGIHR-K 20 DO 20 M 16 x 1,5 56 80
DGIHR-K 25 DO 25 M 16 x 1,5 56 80
DGIHR-K 30 DO 30 M 22 x 1,5 64 94
DGIHR-K 35 DO 35 M 28 x 1,5 78 112
DGIHR-K 40 DO 40 M 35 x 1,5 94 135
DGIHL-K 40 DO 40 M 35 x 1,5 94 135
DGIHR-K 50 DO 50 M 45 x 1,5 116 168
DGIHR-K 60 DO 60 M 58 x 1,5 130 200
DGIHR-K 70 DO 70 M 65 x 1,5 154 237
DGIHR-K 80 DO 80 M 80 x 2 176 265
DGIHR-K 90 DO 90 M 100 x 2 206 323
DGIHR-K 100 DO 100 M 110 x 2 230 360
DGIHR-K 110 DO 110 M 120 x 3 265 407.5
DGIHR-K 120 DO 120 M 130 x 3 340 490
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?