DGE FW-2RS
Radial-spherical-plain bearing sliding combination steel / PTFE, with -2RS lip seals on both sides, series G, according to DIN ISO 12240-1
Available Sizes
15 → 280
The Essential
DURBAL radial-spherical-plain bearing sliding combination steel / PTFE, with -2RS lip seals on both sides, series G, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric, with -2RS lip seals on both sides
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -40° C to +120° C
Special characteristics:
- Suitable for use with high unidirectional loads;
- Sliding combination: steel with bonded PTFE fabric;
- Wider joint ball and larger outside diameter compared to DGE_UK-2RS series, to enable higher load ratings and larger tilt angle;
- -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution. For shaft diameters from 15 mm to 280 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 15 FW-2RS | 15 | 30 | 16 |
DGE 17 FW-2RS | 17 | 35 | 20 |
DGE 20 FW-2RS | 20 | 42 | 25 |
DGE 25 FW-2RS | 25 | 47 | 28 |
DGE 30 FW-2RS | 30 | 55 | 32 |
DGE 35 FW-2RS | 35 | 62 | 35 |
DGE 40 FW-2RS | 40 | 68 | 40 |
DGE 45 FW-2RS | 45 | 75 | 43 |
DGE 50 FW-2RS | 50 | 90 | 56 |
DGE 60 FW-2RS | 60 | 105 | 63 |
DGE 70 FW-2RS | 70 | 120 | 70 |
DGE 80 FW-2RS | 80 | 130 | 75 |
DGE 90 FW-2RS | 90 | 150 | 85 |
DGE 100 FW-2RS | 100 | 160 | 85 |
DGE 110 FW-2RS | 110 | 180 | 100 |
DGE 120 FW-2RS | 120 | 210 | 115 |
DGE 140 FW-2RS | 140 | 230 | 130 |
DGE 160 FW-2RS | 160 | 260 | 135 |
DGE 180 FW-2RS | 180 | 290 | 155 |
DGE 200 FW-2RS | 200 | 320 | 165 |
DGE 220 FW-2RS | 220 | 340 | 175 |
DGE 240 FW-2RS | 240 | 370 | 190 |
DGE 260 FW-2RS | 260 | 400 | 205 |
DGE 280 FW-2RS | 280 | 430 | 210 |

ISE Department
You need some help with a 3D file?