Double-sided stroke with driving disc - Hardened Raceways
DE-D
Full-extension ball slide for demanding industrial applications. Rigid and compact in height. Special machining on request. Optional surface treatments available.
Available Sizes
28
35
43
63
Lifetime and deflection of the slide available. Maximum payload over 10 000 N/pair. Stroke up to 1 962 mm.
- Clearance-free steel slide over the entire stroke
- Versions with double stroke ( DE…D), synchronized extension (DE43…Z), with reinforced and damped stop (DE…S)
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways
- The only industrial slides on the market allowing a calculation of product life
- Rail and slide in high performance cold drawn steel for an optimization of mass and inertiaExcellent quality of movement even under load
- Suitable for automatic cycles at high speeds (Vmax up to 0.8 m/s)
- The stroke can be adapted on request as required. Please note that this will change the load capacity values
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
Flat mounting configuration possible (axial load capacity values / pairs)
End stops outside the slide recommended for high load cases
Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C

ISE Department
You need some help with a 3D file?