Actuators & Systems
Actuators
Belt Drive
Belt drive

CLS

Closed linear module system offering protection against contaminants.
Available Sizes
60 80 90 100 110
Unit’s base mass (zero stroke): 7.3 kg Unit’s linear mass: 1.03 kg/100 mm Carriage’s mass: 1.2 kg Maximum velocity: 4 m/s Unloaded repeatability: 0.1 mm Pulley’s circumference: 220 mm/revolution Belt’s size: 32 AT 10 Maximum traction force on belt: 1740 N Principal moment of inertia Y: 203 cm^4 Principal moment of inertia Z: 278 cm^4
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?