K series
BEMA
Rod ends in aluminium with DURBAL-Glide (PTFE), male thread, series K, DIN ISO 12240-4, maintenance free
Available Sizes
5 → 30
The Essential
DURBAL heavy-duty rod ends in aluminium with integral spherical-plain bearing, series K, male thread, according to DIN ISO 12240-4
Right hand thread: BEMA_-60-501 and left hand thread: BEMA_-60-502
- Housing: EN AW-7075 high-strength aluminum, surface anodized silver, several colour variants available additionally on request
- Race DURBAL-Glide: Polyamid-PTFE-fibreglass-Compound
- Joint ball: AISI 440b stainless steel, hardened, ground, polished
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -30° C to +60° C
Special characteristics:
- Extreme low weight compared to other rod ends made of steel; for example BEMA 12-60-501 ALU-type, weight: 0.048 kg; BEM 12-60-501 stainless steel-type, weight: 0.109 kg
- The aluminium rod ends are insulated, in consequence do not conduct current and therefore ideal for outdoor applications
- DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign particles. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
- Joint balls are made of stainless steel, hardened, ground, polished.
- All housings are made of high-strength aluminium with a very good corrosion resistance, an extremely hard and scratch-resistant surface that is standard anodized silver; several colour variants available additionally on request. Furthermore all of them show a high mechanical load capacity and approximately have the same load ratings as the steel items of a competitor (e.g. size 12: static 23 kN; DURBAL aluminium – rod ends BEMA 12-60-501: static 21,7 kN). Compared to stainless steel variant of size 12: static 15 kN; DURBAL has significantly got higher values at 21,7 kN;
- No clearance: radial clearance 0 – 10 µm;
- Suitable for use with impact loads;
- For use with small swivelling movements and at low speeds.
Installation instructions: using male rod ends made of aluminium it is to ensure that during assembly the thread will not be damaged. Therefore these rod ends have to be countered with nuts according to DIN 934 only. We recommend to use a Threadlocker such as „LOCTITE 243“
Available as a complete linkages (system) solution or separately with threaded bolts and hexagonal locking nuts. For shaft diameters from 6 mm to 25 mm.
Type | d (mm) | G | d2 (mm) | l2 (mm) |
---|---|---|---|---|
BEMA 06 – 60 – 501 | 6 | M 6 | 20 | 46 |
BEMA 06 – 60 – 502 | 6 | M 6 | 20 | 46 |
BEMA 08 – 60 – 501 | 8 | M 8 | 24 | 54 |
BEMA 08 – 60 – 502 | 8 | M 8 | 24 | 54 |
BEMA 10 – 60 – 501 | 10 | M 10 | 28 | 62 |
BEMA 10 – 60 – 502 | 10 | M 10 | 28 | 62 |
BEMA 12 – 60 – 501 | 12 | M 12 | 32 | 70 |
BEMA 12 – 60 – 502 | 12 | M 12 | 32 | 70 |
BEMA 14 – 60 – 501 | 14 | M 14 | 36 | 78 |
BEMA 14 – 60 – 502 | 14 | M 14 | 36 | 78 |
Type | d (mm) | G | d2 (mm) | l2 (mm) |

ISE Department
You need some help with a 3D file?