Belt drive - Anti-corrosion components
2XYZ ELM_CR+ROBOT_CR+ SC_CR
Corrosion Resist 3D Gantry for payloads up to 100(*) kg for humid environment. Speed/Acceleration up to 3 m/s and 10 m/s²
Available Sizes
65/130/65
80/160/130
110/220/160
Workspace configurable up to :
X : 10 800 mm
Y : 4 500 mm
Z : 2 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
- Consisting of the Plus System ELM CR, Robot CR and SC CR linear units. The contraction “CR” stands for “Corrosion Resist”
- Linear units equipped with internal and external stainless steel components: bearings, linear guides, nuts, bolts and other parts
- Movement by means of linear recirculating ball bearing guide and toothed belt drive
- Light and rigid Y-Z structure composed of extruded and anodised aluminium alloy beams
- Portal made to order with tailor-made stroke
- Technical file on request with calculation notice
- Useful accessories: reducers and its mounting kits, sensor holders
65/130/65 |
80/160/130 |
110/220/160 |
|
Payload (Kg) |
0 … 30 kg |
12 … 80 kg |
35 … 100 kg |
X Stroke (mm) |
500 … 6130 |
500 … 5980 |
500 … 5900 |
Y Stroke (mm) |
250 … 2000 |
250 … 2500 |
250 … 3000 |
Z Stroke (mm) |
250 … 1250 |
250 … 2000 |
250 … 2500 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

ISE Department
You need some help with a 3D file?