Cobot Transfer Unit
Plug & Play package for UR Robots
Available Sizes
CTU130-1l
CTU 160-1I
CTU 220-1I f
The Essential
Rollon CTU includes: axis, motor, drive, gearbox, energy chain with cables, Rollon electrical cabinet, sensors, High-Flex cable and Rollon URcap software.
■Tested and certified by Universal Robots to easily integrated with their UR3e, UR5e, UR10e,UR10CB and UR16e cobots
■ Suitable for both horizontal and vertical assembly
■ Stroke length up to 5.500 mm, with steps of 500 mm.
■ Certified, silenced and compact energy chain, ideal for continuous automated cycles. High-Flex cable and air tubes are included.
■ Dedicated connecting plate on the carriage to assemble the UR cobot quickly and easily.
■ Integrated leveling feet to compensate eventual misalignment.
Invalid Part ID
ISE Department
You need some help with a 3D file?