Linear Components
Linear Guides
Mono Rail
Ball Recirculating

Mono Rail

Re-circulating ball bearings linear guide with high load capacity and rigidity
Available Sizes
15 20 25 30 35 45

The Essential

  • LM guide with very high load capacity, accuracy and rigidity
  • The exploitation of its technical potential requires rigid, precise mounting surfaces and the use of 12-9 quality fixing screws.
  • Linear accuracy of less than 0.025 mm for a rail length of 1000 m
  • The main dimensions of the Mono Rail correspond to the market standard.
  • Interchangeability with other manufacturers possible
  • Joint Processed rail possible (machining of the ends). Several preload classes possible for the LM slider

Environment

Operating temperature range between -10°C and +60°C

Dimensions

Block Cdyn (N) Co (N) Mx (N.m) My (N.m) Mz (N.m)
MRS15 8500 13500 100 68 68
MRS25 19500 32000 368 228 228
MRS35 38500 62000 1054 620 620
MRS45 65000 105000 2363 1378 1378

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?