Precision Linear Motion Tables

TR tables

Frictionless table is made of steel or cast iron.Carefully machined and molded to provide high precision movement. Ideal for heavy loads.
Available Sizes
TR1 TR2 TR3 TR6 TR9
Linear tables available with different rolling elements such as cross rollers or balls.
High Dynamics: V=50 m/min – A=50 m/sec2
Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?