V-Shaped High-Duty Guides
V-Line
Cold drawn V-shaped guides with hardened raceways and v-shaped ball bearings allowing high-duty cycle performance even under heavy load capacities.
Available Sizes
19
22
32
35
40
47
52
62
72
Material: Steel or stainless steel with hardened raceways
Load Capacity: High load capacities
Applications: Suitable for smooth and heavy load applications
Guides: Available in different lengths and sizes
Bearings: V-shaped ball bearings
The skids are equipped with ball bearings or tapered roller bearings, enabling them to deliver high performance even under heavy loads. Their shape makes them ideal for polluted environments.
Guide rails and rollers are available in various designs and materials, such as stainless steel.
The guides are also available with an integrated rack and pinion.

ISE Department
You need some help with a 3D file?