Actuator Systems
Rack and Pinion drive- Cable carrrier chain option

2XYZ PAR+PAS+PAS

Rigid and precise 3D gantry for payloads up to 350(*) kg with unlimited X-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/170/90 170/220/100 170/220/140 220/230/170 220/280/220 280/360/230 280/360/280

Workspace configurable up to :
X : 50 000 mm
Y : 7 500 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Your search
Environment
Strokes
(mm)
The maximum travel required in the X-Axis
(mm)
The maximum travel required in the Y-Axis
(mm)
The maximum travel required in the Z-Axis
Payload
(kg)
X-Y Interpolation
Workrate
Safety level
Choose your configuration
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?