Telescopic Slides
Hardened Raceways

Telescopic Rail DSS

Very compact ball slide in thickness with full extension and high flexural rigidity
Available Sizes
28 35 43 63
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation

End stops outside the slide recommended

Environment

Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?