Actuators
Belt - Ball guide

Modline MCH

Compact linear unit with stroke up to 10 m
Available Sizes
65 80 105
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
  • Linear unit made to order with customized stroke up to 10 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for mounting configurations of two units in parallel
  • In single-axis configuration, to be reserved for medium load cases with low overhangs
  • Option of metal strip protection of linear guides and toothed belt (MCH 80 and 105) for operation in polluted environments
  • Drive belt guided in the profile for long possibilities
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: synchronization shaft, sensor support

Dimensions

MCH 65
MCH 80
MCH 105
Profile width/height (mm) 67 x 65 80 x 80 105 x 105
Rail size (mm) 15 15 20
Maxi. working stroke (mm) 5830 5700 10100
Special stroke (mm) 9000 9000
Maxi repetability (mm) +/- 0,1 +/- 0,1 +/- 0,1

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?