Side guards made ​​of vulcanized rubber on stainless steel

ATS

ATS PROTECTION RINGS protections guarantee a longer life of the rod end, keeping dust and dirt away from the inner and outer ring. Possibility to use them in case of complete revolutions of he inner ring.
Available Sizes
5 → 50

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

ATS Material: vulcanized rubber on stainless steel ring.

Rod End Size Ring Type D (mm) D1 (mm) B (mm) M (mm) M1 (mm) A (mm)
5 ATS 5 5,25 8,3 2,4 0,50 0,8 11,2
6 ATS 6 6,25 9,5 3,1 0,69 0,9 12,7
8 ATS 8 8,25 12,4 5,1 1,20 1,4 17,8
10 ATS 10 10,25 13,5 5,6 1,20 1,4 20,3
12 ATS 12 12,25 18,5 6,4 1,20 1,7 28,6
14 ATS 14 14,25 18,5 6,4 1,20 1,7 28,6
16 ATS 16 16,25 22,4 6,8 1,20 1,7 31,7
18 ATS 18 18,25 26,2 8,3 1,20 1,7 35,2
20 ATS 20 20,25 25,2 10,0 1,50 2,3 38,3
25 ATS 25 25,25 33,8 12,7 1,50 2,3 53,1
30 ATS 30 30,25 35,8 14,0 1,50 2,3 55,9
You need some help with a 3D file?