DGF LO
Hydraulic-rod ends with pressed spherical-plain bearing, with square welding end
Available Sizes
20 → 110
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with square welding end
- Housing: forged weldable steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for heavy static or changing loads, shock loads.
- Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Hydraulic rod ends are fixed as standard with DGE_LO radial-spherical-plain bearings; maintenance required; with square welding end.
For shaft diameters from 20 mm to 110 mm.

ISE Department
You need some help with a 3D file?