DGF DO
Hydraulic-rod ends with pressed spherical-plain bearing, with square welding end
Available Sizes
20→ 120
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with square welding end
- Housing: forged weldable steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1, further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for heavy static or changing loads, shock loads.
- Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
- All rod ends can be greased subsequently by means of a conical grease nipple.
- Hydraulic rod ends are fixed as standard with maitenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings; with square welding end. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical plain bearings:
- maintenance required: DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
- maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS
For shaft diameters from 20 mm to 120 mm
| Type | d (mm) | d2 (mm) | l6 (mm) |
|---|---|---|---|
| DGF 20 DO | 20 | 50 | 63 |
| DGF 25 DO | 25 | 55 | 72.5 |
| DGF 30 DO | 30 | 65 | 83.5 |
| DGF 35 DO | 35 | 83 | 102.5 |
| DGF 40 DO | 40 | 100 | 119 |
| DGF 45 DO | 45 | 110 | 132 |
| DGF 50 DO | 50 | 123 | 149.5 |
| DGF 60 DO | 60 | 140 | 170 |
| DGF 70 DO | 70 | 164 | 197 |
| DGF 80 DO | 80 | 180 | 231 |
| DGF 90 DO | 90 | 226 | 263 |
| DGF 100 DO | 100 | 250 | 295 |
| DGF 110 DO | 110 | 295 | 332.5 |
| DGF 120 DO | 120 | 360 | 390 |
| Type | d (mm) | d2 (mm) | l6 (mm) |
You need some help with a 3D file?