DGIHO K DO
Hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement, similar to DIN 24555
Right hand thread: DGIHO-K_DO
Available Sizes
12 → 100
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement, similar to DIN 24555
Right hand thread: DGIHO-K_DO and left hand thread: DGIHO-KL_DO
- Housing: forged heat-treated steel
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split from size 16, oil groove and drill holes
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Used for alternating radial loads;
- Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
- Female thread with slot, clamping arrangement, connection dimensions similar to DIN 24555.
- Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 12) and DGE_ES (size 16-100) radial-spherical-plain bearings, and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
- maintenance required: DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
- maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS
For shaft diameters from 12 mm to 100 mm. Left-hand thread only on request.
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
|---|---|---|---|---|
| DGIHO-K 12 DO | 12 | M 10 x 1,25 | 35 | 59.5 |
| DGIHO-K 16 DO | 16 | M 12 x 1,25 | 45 | 70.5 |
| DGIHO-K 20 DO | 20 | M 14 x 1,5 | 55 | 85.5 |
| DGIHO-K 25 DO | 25 | M 16 x 1,5 | 65 | 100.5 |
| DGIHO-K 30 DO | 30 | M 20 x 1,5 | 80 | 125 |
| DGIHO-K 40 DO | 40 | M 27 x 2 | 100 | 155 |
| DGIHO-K 50 DO | 50 | M 33 x 2 | 120 | 190 |
| DGIHO-K 60 DO | 60 | M 42 x 2 | 160 | 230 |
| DGIHO-K 80 DO | 80 | M 48 x 2 | 205 | 287.5 |
| DGIHO-K 100 DO | 100 | M 64 x 2 | 240 | 360 |
| Type | d (mm) | G | d2 (mm) | l4 (mm) |
You need some help with a 3D file?