DGIHO K DO

Hydraulische Gelenklager mit gepresstem Gelenklager, Innengewinde, mit Schlitz und Klemmverbindung, ähnlich DIN 24555. Rechtsgewinde: DGIHO-K_DO
Verfügbare Größen
12 → 100

Das selection tool ist für dieses Produkt nicht verfügbar.

Unser Team hilft Ihnen gerne bei der Auswahl des richtigen Produkts.

Der Konfigurator ist für dieses Produkt nicht verfügbar.

Unser Team hilft Ihnen gerne weiter.

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, female thread, with slot and clambing arrangement, similar to DIN 24555
Right hand thread: DGIHO-K_DO and left hand thread: DGIHO-KL_DO

  • Housing: forged heat-treated steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split from size 16, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for alternating radial loads;
  • Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
  • Female thread with slotclamping arrangement, connection dimensions similar to DIN 24555.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 12) and DGE_ES (size 16-100) radial-spherical-plain bearings, and fixed with retaining rings. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
    • maintenance required:  DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
    • maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS

For shaft diameters from 12 mm to 100 mm. Left-hand thread only on request.

Type d (mm) G d2 (mm) l4 (mm)
DGIHO-K 12 DO 12 M 10 x 1,25 35 59.5
DGIHO-K 16 DO 16 M 12 x 1,25 45 70.5
DGIHO-K 20 DO 20 M 14 x 1,5 55 85.5
DGIHO-K 25 DO 25 M 16 x 1,5 65 100.5
DGIHO-K 30 DO 30 M 20 x 1,5 80 125
DGIHO-K 40 DO 40 M 27 x 2 100 155
DGIHO-K 50 DO 50 M 33 x 2 120 190
DGIHO-K 60 DO 60 M 42 x 2 160 230
DGIHO-K 80 DO 80 M 48 x 2 205 287.5
DGIHO-K 100 DO 100 M 64 x 2 240 360
Type d (mm) G d2 (mm) l4 (mm)
Sie brauchen Hilfe bei einer 3D-Datei?