DGE E/ES
Spherical-plain bearing sliding combination steel / steel, series E, according to DIN ISO 12240-1
Available Sizes
6 → 300
The Essential
DURBAL spherical-plain bearing sliding combination steel / steel, series E, according to DIN ISO 12240-1
- Outer ring: ball bearing steel, hardened, ground, phosphated, single split, from size 15 with oil groove and drill holes,
- Joint ball: ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- For use with high and alternating loads
Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 300 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 06 E | 6 | 14 | 6 |
DGE 08 E | 8 | 16 | 8 |
DGE 10 E | 10 | 19 | 9 |
DGE 12 E | 12 | 22 | 10 |
DGE 15 ES | 15 | 26 | 12 |
DGE 16 ES | 16 | 30 | 14 |
DGE 17 ES | 17 | 30 | 14 |
DGE 20 ES | 20 | 35 | 16 |
DGE 25 ES | 25 | 42 | 20 |
DGE 30 ES | 30 | 47 | 22 |
DGE 35 ES | 35 | 55 | 25 |
DGE 40 ES | 40 | 62 | 28 |
DGE 45 ES | 45 | 68 | 32 |
DGE 50 ES | 50 | 75 | 35 |
DGE 60 ES | 60 | 90 | 44 |
DGE 70 ES | 70 | 105 | 49 |
DGE 80 ES | 80 | 120 | 55 |
DGE 90 ES | 90 | 130 | 60 |
DGE 100 ES | 100 | 150 | 70 |
DGE 110 ES | 110 | 160 | 70 |
DGE 120 ES | 120 | 180 | 85 |
DGE 140 ES | 140 | 210 | 90 |
DGE 160 ES | 160 | 230 | 105 |
DGE 180 ES | 180 | 260 | 105 |
DGE 200 ES | 200 | 290 | 130 |
DGE 220 ES | 220 | 320 | 135 |
DGE 240 ES | 240 | 340 | 140 |
DGE 260 ES | 260 | 370 | 150 |
DGE 280 ES | 280 | 400 | 155 |
DGE 300 ES | 300 | 430 | 165 |
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

ISE Department
You need some help with a 3D file?