DGE UK-2RS
Radial-spherical plain bearing sliding combination steel / PTFE, with -2RS lip seals on both sides, series E, according to DIN ISO 12240-1
Available Sizes
15 → 300
The Essential
DURBAL radial-spherical plain bearing sliding combination steel / PTFE, with -2RS lip seals on both sides, series E, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric, with -2RS lip seals on both sides
- Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -40° C to +120° C
Special characteristics:
- Suitable for use with high unilaterally acting loads;
- Sliding combination:steel with bonded PTFE fabric;
- -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution. For shaft diameters from 15 mm to 300 mm.
Type | d (mm) | D (mm) | B (mm) |
---|---|---|---|
DGE 15 UK-2RS | 15 | 26 | 12 |
DGE 17 UK-2RS | 17 | 30 | 14 |
DGE 20 UK-2RS | 20 | 35 | 16 |
DGE 25 UK-2RS | 25 | 42 | 20 |
DGE 30 UK-2RS | 30 | 47 | 22 |
DGE 35 UK-2RS | 35 | 55 | 25 |
DGE 40 UK-2RS | 40 | 62 | 28 |
DGE 45 UK-2RS | 45 | 68 | 32 |
DGE 50 UK-2RS | 50 | 75 | 35 |
DGE 60 UK-2RS | 60 | 90 | 44 |
DGE 70 UK-2RS | 70 | 105 | 49 |
DGE 80 UK-2RS | 80 | 120 | 55 |
DGE 90 UK-2RS | 90 | 130 | 60 |
DGE 100 UK-2RS | 100 | 150 | 70 |
DGE 110 UK-2RS | 110 | 160 | 70 |
DGE 120 UK-2RS | 120 | 180 | 85 |
DGE 140 UK-2RS | 140 | 210 | 90 |
DGE 160 UK-2RS | 160 | 230 | 105 |
DGE 180 UK-2RS | 180 | 260 | 105 |
DGE 200 UK-2RS | 200 | 290 | 130 |
DGE 220 UK-2RS | 220 | 320 | 135 |
DGE 240 UK-2RS | 240 | 340 | 140 |
DGE 260 UK-2RS | 260 | 370 | 150 |
DGE 280 UK-2RS | 280 | 400 | 155 |
DGE 300 UK-2RS | 300 | 430 | 165 |

Mathieu MACCHI
Engineering
You need some help with a 3D file?

ISE Department
You need some help with a 3D file?