DGE UK
Radial-spherical plain bearing sliding combination steel / PTFE, series E, according to DIN ISO 12240-1
Available Sizes
4 → 30
The Essential
DURBAL radial-spherical plain bearing sliding combination steel / PTFE, series E, according to DIN ISO 12240-1
- Outer ring: heat-treated steel, lined with bronze – PTFE – composite
- Joint ball: ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
- Maintenance: maintenance-free
- Tolerances: see on this page
- Highlights: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Suitable for use with high unilaterally acting loads;
- Sliding combination:steel with inset sliding film of bronze–PTFE compound material;
Available as a complete linkages (system) solution. For shaft diameters from 4 mm to 30 mm.

ISE Department
You need some help with a 3D file?