GLK

Heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series K, according to DIN ISO 12240-1
Available Sizes
6 → 30

The Essential

DURBAL heavy-duty spherical-plain bearing, sliding combination steel / DURBAL-Glide (PTFE), series K, according to DIN ISO 12240-1

  • Outer ring: C45 steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
  • Joint ball: 100Cr6 ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Installation Instructions: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • Joint ball made of ball bearing steel, hardened, ground, polished and hard chromium plated, ensures a reliable corrosion protection.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Free from non-ferrous metals.

​​​Available as a complete linkages (system) solution or separately with threaded bolts. For shaft diameters from 6 mm to 30 mm.

Type d (mm) D (mm) B (mm)
GLK 06-20-500 6 16 9
GLK 08-20-500 8 19 12
GLK 10-20-500 10 22 14
GLK 12-20-500 12 26 16
GLK 14-20-500 14 29 19
GLK 16-20-500 16 32 21
GLK 18-20-500 18 35 23
GLK 20-20-500 20 40 25
GLK 22-20-500 22 42 28
GLK 25-20-500 25 47 31
GLK 30-20-500 30 55 37
Type d (mm) D (mm) B (mm)
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?