Beidseitiger Hub

DSB

Gelenklager Gleitpaarung Stahl/Stahl, Abmessungen in Zoll
Verfügbare Größen
70 → 150

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel

  • Outer ring: ball bearing steel, hardened, ground, phosphated, split at two points, with oil groove and drill holes,
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use with heavy shock loads, therefore is particularly suitable for the vibration range with slow, heavy movements.
  • The spherical plain bearing has a large contact area in the joint ball area, which is why it is preferred for heavy loads.
  • The outer ring is split in two places to accommodate the joint ball. The splited outer ring and the joint ball are held together by a snap ring in the groove around the outer ring.

For shaft diameters from 70 mm to 150 mm.

Type d (mm) D (mm) B (mm)
DSB 70 70 110 58
DSB 75 75 120 64
DSB 80 80 130 70
DSB 85 85 135 74
DSB 90 90 140 76
DSB 95 95 150 82
DSB 100 100 160 88
DSB 110 110 170 93
DSB 115 115 180 98
DSB 120 120 190 105
DSB 130 130 200 110
DSB 150 150 220 120
Type d (mm) D (mm) B (mm)

Die 3D-Datei scheint auf der Website nicht verfügbar zu sein

Bitte zögern Sie nicht, uns zu kontaktieren, damit wir Ihnen die Daten zusenden können.

Sie brauchen Hilfe bei einer 3D-Datei?