DS PB

Spherical-plain bearing sliding combination steel / bearing brass, series K, similar to DIN ISO 12240-1
Available Sizes
5 → 30

The Essential

DURBAL spherical-plain bearing sliding combination steel / bearing brass, series K, similar to DIN ISO 12240-1

  • Outer part: heat-treated steel with oil groove and drill holes
  • Outer ring: bearing brass, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, polished
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +110° C

Special characteristics:

  • For use with high impact loads and alternating stresses in radial and axial directions,
  • Preferred in situations with large swivelling movements.

Available as a complete linkages (system) solution or with threaded bolts. For shaft diameters from 5 mm to 30 mm.

Type d (mm) D (mm) B (mm)
DS 05 PB 5 16 8
DS 06 PB 6 18 9
DS 08 PB 8 22 12
DS 10 PB 10 26 14
DS 12 PB 12 30 16
DS 14 PB 14 34 19
DS 16 PB 16 38 21
DS 18 PB 18 42 23
DS 20 PB 20 46 25
DS 22 PB 22 50 28
DS 25 PB 25 56 31
DS 30 PB 30 66 37
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?