K series
EFN
Rod ends with pressed spherical-plain bearing, female thread, series E/EH, DIN ISO 12240-4 & 8139, maintenance required
Available Sizes
6 → 70
The Essential
DURBAL heavy-duty rod ends with pressed spherical-plain bearing, series E / EH, female thread, according to DIN ISO 12240-4 and DIN 8139
Right hand thread: EFN_-20-501 and left hand thread: EFN_-20-502
- Housing: C45 forged steel, tempered, surface galvanized, free of Cr VI
- Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 with single split, oil groove and drill holes
- Joint ball: 100Cr6 ball bearing steel, hardened, ground, phosphated
- Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
- Grease nipple: DIN 3405 D1/A (sizes 15 to 17), DIN 71 412 H1 (sizes 20 to 70), further grease nipple see on this page
- Tolerances: see on this page
- Temperature range: -40° C to +200° C
Special characteristics:
- Primary application in situations of alternating stresses or impact loads and preferred in situations of large swivelling movements;
- All rod end housings are made of forged steel, tempered, extremly high loads resistant and protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DGE_E (from size 6-12) or DGE_ES (from size 15-70) radial-spherical-plain bearing.
- Rod ends from size 15 can be greased subsequently by means of a funnel-type lubrication nipple, and from size 20 by means of a conical grease nipple. Further special grease nipples available on request;
- Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.
Available as a complete linkages (system) solution or separately with hexagonal locking nuts. For shaft diameters from 6 mm to 70 mm.
Type | d (mm) | G | d2 (mm) | l4 (mm) |
---|---|---|---|---|
EFN 06 – 20 – 501 | 6 | M 6 | 20 | 40 |
EFN 06 – 20 – 502 | 6 | M 6 | 20 | 40 |
EFN 08 – 20 – 501 | 8 | M 8 | 23 | 47.5 |
EFN 08 – 20 – 502 | 8 | M 8 | 23 | 47.5 |
EFN 10 – 20 – 501 | 10 | M 10 | 28 | 57 |
EFN 10 – 20 – 502 | 10 | M 10 | 28 | 57 |
EFN 10 – 21 – 501 | 10 | M 10 x 1,25 | 28 | 57 |
EFN 10 – 21 – 502 | 10 | M 10 x 1,25 | 28 | 57 |
EFN 12 – 20 – 501 | 12 | M 12 | 32 | 66 |
EFN 12 – 20 – 502 | 12 | M 12 | 32 | 66 |
EFN 12 – 21 – 501 | 12 | M 12 x 1,25 | 32 | 66 |
EFN 12 – 21 – 502 | 12 | M 12 x 1,25 | 32 | 66 |
EFN 15 – 20 – 501 | 15 | M 14 | 38 | 80 |
EFN 15 – 20 – 502 | 15 | M 14 | 38 | 80 |
EFN 17 – 20 – 501 | 17 | M 16 | 44 | 89 |
EFN 17 – 20 – 502 | 17 | M 16 | 44 | 89 |
EFN 17 – 21 – 501 | 17 | M 16 x 1,5 | 44 | 89 |
EFN 17 – 21 – 502 | 17 | M 16 x 1,5 | 44 | 89 |
EFN 20 – 20 – 501 | 20 | M 20 x 1,5 | 51 | 102.5 |
EFN 20 – 20 – 502 | 20 | M 20 x 1,5 | 51 | 102.5 |
EFN 25 – 20 – 501 | 25 | M 24 x 2 | 62 | 125 |
EFN 25 – 20 – 502 | 25 | M 24 x 2 | 62 | 125 |
EFN 30 – 20 – 501 | 30 | M 30 x 2 | 70 | 145 |
EFN 30 – 20 – 502 | 30 | M 30 x 2 | 70 | 145 |
EFN 35 – 20 – 501 | 35 | M 36 x 3 | 82 | 166 |
EFN 35 – 20 – 502 | 35 | M 36 x 3 | 82 | 166 |
EFN 35 – 21 – 501 | 35 | M 36 x 2 | 82 | 171 |
EFN 35 – 21 – 502 | 35 | M 36 x 2 | 82 | 171 |
EFN 40 – 20 – 501 | 40 | M 42 x 3 | 92 | 191 |
EFN 40 – 20 – 502 | 40 | M 42 x 3 | 92 | 191 |
EFN 40 – 21 – 501 | 40 | M 39 x 3 | 92 | 188 |
EFN 40 – 21 – 502 | 40 | M 39 x 3 | 92 | 188 |
EFN 45 – 20 – 501 | 45 | M 45 x 3 | 102 | 216 |
EFN 45 – 20 – 502 | 45 | M 45 x 3 | 102 | 216 |
EFN 45 – 21 – 501 | 45 | M 42 x 3 | 102 | 196 |
EFN 45 – 21 – 502 | 45 | M 42 x 3 | 102 | 196 |
EFN 50 – 20 – 501 | 50 | M 52 x 3 | 112 | 251 |
EFN 50 – 20 – 502 | 50 | M 52 x 3 | 112 | 251 |
EFN 50 – 21 – 501 | 50 | M 45 x 3 | 112 | 216 |
EFN 50 – 21 – 502 | 50 | M 45 x 3 | 112 | 216 |
EFN 60 – 20 – 501 | 60 | M 60 x 4 | 135 | 292.5 |
EFN 60 – 20 – 502 | 60 | M 60 x 4 | 135 | 292.5 |
EFN 60 – 21 – 501 | 60 | M 52 x 3 | 135 | 242.5 |
EFN 60 – 21 – 502 | 60 | M 52 x 3 | 135 | 242.5 |
EFN 70 – 20 – 501 | 70 | M 72 x 4 | 162 | 346 |
EFN 70 – 20 – 502 | 70 | M 72 x 4 | 162 | 346 |
EFN 70 – 21 – 501 | 70 | M 56 x 4 | 162 | 281 |
EFN 70 – 21 – 502 | 70 | M 56 x 4 | 162 | 281 |
Type | d (mm) | G | d2 (mm) | l4 (mm) |

ISE Department
You need some help with a 3D file?