UR+ certified

Cobot Transfer Unit

Designed to extend the reach of collaborative robots in industrial environments and includes all necessary components for seamless integration.
Available Sizes
CTU120-1S CTU160-1S CTU220-1S
Fully customizable for various stroke lengths and configurations.
Plug-and play functionality with pre-installed software for easy integration.
Enhanced safety features include an emergency stop and compatibility with proximity sensors and other safety systems.

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

Rollon CTU includes: axis, motor, drive, gearbox, energy chain with cables, Rollon electrical cabinet, sensors, and Rollon URcap software.

Tested and certified by Universal Robots to easily integrated with their UR3e, UR5e, UR10e, UR16e, UR20, and UR30 cobots.
■ Suitable for both horizontal and vertical assembly
■ Stroke length up to 5.500 mm, with steps of 500 mm.
■ Certified, silenced and compact energy chain, ideal for continuous automated cycles. High-Flex cable and air tubes upon request.
Dedicated connecting plate on the carriage to assemble the UR cobot quickly and easily.
Profile mounting kit (height adjustable) upon request to compensate eventual misalignment.

CTU MODEL UR MODEL PAYLOAD (kg) UR WEIGHT (kg)
CTU 120-1S UR3e
UR5e
3
5
11
21
CTU 160-1S UR10e
UR16e
12.5
16
34
33
CTU 220-1S UR20
UR30
25
35
64
64
You need some help with a 3D file?