Belt drive
CLS
Closed linear module system offering protection against contaminants.
Available Sizes
60
90
Unit’s base mass (zero stroke): 7.3 kg
Unit’s linear mass: 1.03 kg/100 mm
Carriage’s mass: 1.2 kg
Maximum velocity: 4 m/s
Unloaded repeatability: 0.1 mm
Pulley’s circumference: 220 mm/revolution
Belt’s size: 32 AT 10
Maximum traction force on belt: 1740 N
Principal moment of inertia Y: 203 cm^4
Principal moment of inertia Z: 278 cm^4

ISE Department
You need some help with a 3D file?