Sealed components

YZ ROBOT+2SC

Y2Z portal with single Y-Axis beam and two independent moving Z-axis
Available Sizes
130/65x2 160/160x2 220/160x2
Y : ROBOT CR Z : SC CR

The selection tool is not available for this product.

Our team can help you to select the right product.

The configurator is not available for this product.

Our team can help you.

  • Movement by means of a linear recirculating ball bearing guide with toothed belt drive
  • Consisting of the linear units “Plus System Robot 2C” and “Plus System SC”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file on request with calculation notice
  • Belts and pulleys protected by a polyurethane protective band guided by bearings
  • Useful accessories: reducers and its mounting kits, sensor holders
R130/S65-2 R160/S130-2 R220/S160-2
Payload (Kg) 0 … 30 kg 10 … 75 kg 30 … 105 kg
Y Stroke(mm) 500 … 5810 500 … 5710 250 … 5510
Z Stroke(mm) 250 … 1250 250 … 2000 250 … 2500

 

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?