Belt drive

YZ RSMART+SSMART

2D gantry with light-weight Z axis for payloads up to 60(*) kg. Speed/Acceleration up to 2,5 m/s and 8 m/s²
Available Sizes
120/65 160/80
Workspace configurable up to : Y : 3 000 mm Z : 750 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon

Movement by means of a linear guide with recirculating caged balls and belt drive

Consisting of the linear units “R-SMART” and “S-SMART”

Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams

Custom-manufactured manipulator with custom-made stroke

Technical file on request with calculation notice

Quick and easy mounting of the gearboxes, by means of an expanding hub, directly in the drive head. Free” positioning of the motor/gearbox pairs in the drive head

Avalaible accessories: reducers and its mounting kits, sensor holders

R120/S50

R120/S65

R160/S80

Payload (Kg)
0 … 15 kg
0 … 30 kg
0 … 42 kg
Y Stroke(mm)
250 … 5000
250 … 5000
250 … 5000
Z Stroke(mm)
250 … 500
250 … 1000
250 … 1500

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?