Ball screw drives

YZ TH+TH

Compact and ultra-precise 2D gantry for payloads up to 50(*) kg. Repeatability within 5 µm
Available Sizes
90/90 110/90 110/110 145/110 145/145
Workspace configurable up to : Y : 1 500 mm Z : 800 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
  • Movement by means of a caged linear recirculating ball bearing guide with ball screw drive
  • Consisting of the linear units “Precision TH”
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Protection of the linear guides and the ball screw, located inside the aluminium profile, by a protective strip
  • Custom-manufactured manipulator with tailor-made stroke
  • Technical file on request with calculation notice
  • The precision of the linear units also allows operations such as control, measurement, vision …
  • Suitable also for screwing operation , press-fitting, cutting, drilling …
TH70/70
TH90/70
TH90/90
Payload (Kg)
0 … 3 kg
0 … 5 kg
0 … 8 kg
Y Stroke(mm)
0 … 249
0 … 585
0 … 585
Z Stroke(mm)
0 … 249
0 … 249
0 … 585
TH110/90
TH110/110
TH145/110
Payload (Kg)
7 … 13 kg
10 … 20 kg
18 … 24 kg
Y Stroke(mm)
0 … 800
0 … 800
0 … 1000
Z Stroke(mm)
0 … 585
0 … 800
0 … 800
TH145/145
Payload (Kg)
20 … 30 kg
Y Stroke(mm)
0 … 1000
Z Stroke(mm)
0 … 1000

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?