Rack and Pinion drive - Cable carrier chain option

YZ PAS+PAS

Rigid and precise 2D gantry for payloads up to 350(*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90 170/100 220/100 230/100 220/140 230/140 220/170 230/170 280/220 280/230 360/230 360/280
Workspace configurable up to : Y : 50 000 mm Z : 3 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
  • Movement by means of a linear recirculating ball bearing guide and a hardened and ground helical toothed rack-and-pinion drive
  • Consisting of the linear units “Tecline PAS”
  • Linear guides mounted on machined surfaces
  • Excellent repeatability even over very long lengths
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
  • Integrated cable carrier chain and trunking. Possibility of several independent Z-axis

PAS 170/90

PAS 200/100

PAS 220/170

Payload (Kg)
0 … 60
0 … 100
60 … 200
Y Stroke(mm)
1500 … 50000
1500 … 50000
1500 … 50000
Z Stroke(mm)
500 … 1250
500 … 2000
500 … 2000

PAS 280/200

PAS 280/200P

PAS 280/200E

Payload (Kg)
100 … 200
100 … 400
100 … 300
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

PAS 280/220

PAS 360/220

PAS 360/280

Payload (Kg)
50 … 600
300 … 600
400 … 800
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2500
500 … 2500
500 … 2500

 

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?