Rack and Pinion drive - Cable carrier chain option
YZ PAR+PAS
Robust 2D gantry for payloads up to 300 (*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90
170/100
220/100
230/100
220/140
230/140
220/170
230/170
280/220
280/230
360/230
360/280
Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
The configurator is not available for this product.
Our team can help you.
- Consisting of « Tecline PAR and PAS » actuator line
- Roller guide on the horizontal axis for smooth operation over long strokes
- Recirculating ball bearing guide on the vertical axis for a rigid and precise vertical axis
- Manipulator are manufactured following customer strokes requested
- Technical file with calculation instructions supplied on request
- Numerous accessories available: detector support, automatic lubrication, cable carrier chain, anti-fall safety device, etc.
You need some help with a 3D file?