Ball screw drive

TVS

Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
Available Sizes
220

The configurator is not available for this product.

Our team can help you.

  • Movement performed by two caged linear recirculating ball bearing guides and a preloaded ball screw
  • Linear unit manufactured on request with custom-made stroke up to 3.5 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for “single-axis” configurations with high loads and overhangs
  • Precision ball screw drive with the possibility of different diameters and pitches.
  • Precision class ISO 7 as standard and ISO 5 on request.
  • Protection of the linear guides and the ball screw by means of a protective bellow
Unit : mm
TVS 220
Maxi. working stroke 3500
Rail size 25
Ball screw diameter 32
Ball screw lead 5-10-20-32
Précision max.  ISO 7 0,05 mm/300 mm
Répétability max.  ISO 7 0,02

 

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

You need some help with a 3D file?