Induction-hardened raceways

Multi-Motion Line

Multi-Motion features induction-hardened raceways with circular-shaped rails combined with V-shaped bearing sliders. The rails can be used as an entire circumference, as single sectors or joined together to obtain oval or ring circuits.
Available Sizes
2 35 47
The steel rails feature induction-hardened raceways, joined together with alignment blocks.
Sliders for circular rails can be designed with NA guide rollers in a fixed position or mounted on steering arms.
The studs of these steering sliders are equipped with needle bearings and seals to retain lubricant and provide protection.
Available in stainless steel or with different surface treatments such as nickel-plating.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?