Linear Components
Telescopic Rails
Over extension
Super Extension

NTU

Super extension telescopic slide for light to medium loads.
Available Sizes
48 59
Non-hardened telescopic rail in zinc-plated steel. It can be used in case of low load applied to the drawer and for manual application in which there is a low number of cycles. Options available : forward / backward extension, special end stop dampers and lockings. Surface treated and effectively protected against corrosion for many applications.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?