Rolled Profile

NTT

Partial extension (50%) ball slide. Optional surface treatments and special machining on request. Full range of accessories such as locking and damping systems available.
Available Sizes
48
Stroke up to 800 mm. Maximum payload over 1 300 N/pair.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?