Stainless Steel - Roller slide

TQAX

Full-extension roller slide. Compact in height and suitable for vertical applications. Damping in closed position as standard and special machining on request.
Available Sizes
26 40
Stroke up to 1 600 mm. Maximum payload over 1 300 N/pair.
  • Suitable for vertical or flat mounting configurations. Please refer to the axial load capacity values / pairs
  • Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
  • Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
  • Smooth and silent motion
  • End stop in closed position with integrated rubber shock absorber

Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray

Operating temperature range from -20 to +80°C

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?