Roller slide - Hardened Raceways

TLR

Full-extension roller slide for demanding industrial applications. Very compact in thickness and high flexural rigidity. Damping in closed position as standard and special machining on request. Optional surface treatments available.
Available Sizes
28 43 18
Lifetime and deflection of the slide available. Maximum payload over 5 800 N/pair. Stroke up to 1 980 mm.
  • High load capacity due to its special through-hardened rollers with double row ball bearings
  • Designed for demanding applications (high loads and speeds, shocks, variable strokes, etc.) thanks to its hardened raceways and rollers
  • Rails and sliders made of cold drawn high performance steel for optimised mass and inertia. Intermediate element with a very rigid “S” profile
  • The only industrial slides on the market allowing a calculation of the product’s lifetime: dynamic load capacities in the catalogue
  • Smooth and silent motion
  • Miniature version in size 18, section 52×15.5 mm
  • Self-aligning version TLR…A with floating rollers. Up to 3.2 mm compensation for misalignment with size 43

End stops outside the slide recommended

Suitable for vertical mounting configurations

Stroke (extension) can be easily adapted as required. Please note that the load capacity values are modified as a result

You need some help with a 3D file?