Rolled Profile

LTF

Rigid and compact full-extension ball slide. Double-sided stroke as standard and special machining on request. Optional surface treatments available.
Available Sizes
44 60
Stroke up to 1 010 mm. Maximum payload over 900 N/pair.
  • Only one size: 44 of 43×12 mm section with optimized mass = 2,7 Kg/m
  • Extension stroke up to 1 m with corresponding radial load capacity per pair = 130 Kg
  • Stroke can be adapted on request according to requirements. Please note that this will change the load capacity values
  • Suitable for moderate manual speeds, without shocks

During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy assembly

Not recommended for flat mounting configurations

Wide operating temperature range from -20 to +170°C

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?