DE-D
Rigid and compact ball slide with hardened Raceways.
Available Sizes
28
35
43
63
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
Flat mounting configuration possible (axial load capacity values / pairs)
End stops outside the slide recommended for high load cases
Environment
Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C
Invalid Part ID
ISE Department
You need some help with a 3D file?