Telescopic Slides
Bilateral stroke with driving disc

Telescopic Rail DE-D

Rigid and compact ball slide with hardened Raceways
Available Sizes
28 35 43 63
Nicolas F.
“The fixed rail can be supported along its length by a shoulder to avoid the shear screws and improve the load recovery.”
Nicolas Floret
Technical Manager at Rollon France
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Clearance-free steel slide over the entire stroke
  • Versions with double stroke ( DE…D), synchronized extension (DE43…Z), with reinforced and damped stop (DE…S)
  • Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened raceways
  • The only industrial slides on the market allowing a calculation of product life
  • Rail and slide in high performance cold drawn steel for an optimization of mass and inertiaExcellent quality of movement even under load
  • Suitable for automatic cycles at high speeds (Vmax up to 0.8 m/s)
  • The stroke can be adapted on request as required. Please note that this will change the load capacity values

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Flat mounting configuration possible (axial load capacity values / pairs)

End stops outside the slide recommended for high load cases

environment-feature

Wide operating temperature range from -20 to +170°C. For version DE…S: -20 and +50°C

You need some help with a 3D file?