Telescopic Rail DBN
Compact height ball slide with full extension and high protection level
Available Sizes
22
28
35
43
The Essential
- Designed for demanding applications (high loads and speeds, shocks, crash test …) thanks to its hardened raceways
- Clearance-free steel slide over the entire stroke
- The only industrial slide on the market allowing lifetime calculation
- Rail and slide in high performance cold drawn steel for an optimization of mass and inertia
- End stops outside the slide recommended
- Excellent quality of movement even under load
- Stroke can be adapted on request as required. Please note that the load capacity values are subject to change
- Flat mounting configuration possible (axial load capacity values / pairs)
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
environment-feature
Wide operating temperature range from -20 to +170°C
Invalid Part ID
You need some help with a 3D file?