Hegra Rail LTH
Rigid and full extension ball slide for heavy load
Available Sizes
30
45
The Essential
- 2 sizes available: 30 (section 30×20 mm) and 45 (45×26 mm)
- Fast assembly thanks to an optimised interface (number of screws deducted for slide mounting) and all the more so as the length is large
- S” version with reinforced and damped stainless steel stops (suitable for dynamic applications with shocks)
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
- Rigid slide due to its design: Intermediate element with beam profile type IPN ultra-rigid
- Suitable for moderate manual operation, without impacts
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
environment-feature
Wide operating temperature range from -20 to +170°C excluding options and accessories. For the LTH…S version: -20 and +50°C
Very good mist resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)
Invalid Part ID
You need some help with a 3D file?