Rack and Pinion drive - Cable carrier chain option

YZ PAR+PAS

Robust 2D gantry for payloads up to 300 (*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90 170/100 220/100 230/100 220/140 230/140 220/170 230/170 280/220 280/230 360/230 360/280
Workspace configurable up to : Y : 50 000 mm Z : 3 000 mm (*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
  • Consisting of « Tecline PAR and PAS » actuator line
  • Roller guide on the horizontal axis for smooth operation over long strokes
  • Recirculating ball bearing guide on the vertical axis for a rigid and precise vertical axis
  • Manipulator are manufactured following customer strokes requested
  • Technical file with calculation instructions supplied on request
  • Numerous accessories available: detector support, automatic lubrication, cable carrier chain, anti-fall safety device, etc.
You need some help with a 3D file?