Linear Components
Linear Guides
V-Line
V-Shaped High-Duty Guides

V-Line

Cold drawn V-shaped guides with hardened raceways and v-shaped ball bearings allowing high-duty cycle performance even under heavy load capacities.
Available Sizes
19 22 32 35 40 47 52 62 72
Material: Steel or stainless steel with hardened raceways
Load Capacity: High load capacities
Applications: Suitable for smooth and heavy load applications
Guides: Available in different lengths and sizes
Bearings: V-shaped ball bearings
You need some help with a 3D file?