TLN-P
"Cost effective" full extension roller slide with high bending stiffness for dirty environment.
Available Sizes
30
40
The Essential
- Nitriding (NOX) hardened rail tracks. Through-hardened rollers
- Suitable for automatic cycles with moderate speeds
- The stroke (extension) can be easily adapted as required. Please note that the load carrying capacity values will change
- Smooth and silent motion
- Suitable for vertical mounting configurations
- End stop in closed position with integrated rubber damper
- Operating temperature range from -20 to +80°C
Anti Corrosion materials and protections
Black oxidation with micro oil impregnation all over the slide. Corrosion resistance 120 hours in salt spray. Up to 700 h in Q version
Load Capacity
HP version available on request with load capacities increased by +40 to +50% (double-row rollers)
Invalid Part ID
You need some help with a 3D file?