Linear Components
Telescopic Rails
Partial Extension
Partial Extension

NTA

Very rigid ball slide with partial extension. Numerous optional accessories.
Available Sizes
70 80 100 120 150
Non-hardened telescopic rail in zinc-plated steel It can be used in case of low load applied to the drawer and for manual application in which there is a low number of cycles Options available : forward / backward extension, special end stop dampers and lockings Surface treated and effectively protected against corrosion for many applications On request Aluminum, AISI 304 or 316 stainless steel
You need some help with a 3D file?