HVC
Compact ball slide with full extension. Section/fixing according to market standard.
Available Sizes
45
48
50
58
75
The Essential
- Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
- Bilateral stroke possible. Also optionally available with intermediate element synchronizing disk For sizes 58 and 75
- Ease of assembly: Design adapted for easy access for assembly on one side of the slide rail
- Quick assembly by means of an optimised number of screws for slide mounting, especially when the length is large
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are changed as a result
- Suitable for moderate manual operation, without shocks
Anti Corrosion materials and protections
Good corrosion resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)
environment-feature
Wide operating temperature range from -20 to +170°C excluding options and accessories
Load Capacity
Stainless steel version for size 58 only. Apply a moderating factor for load capacities = 0.6 for this version
Invalid Part ID
You need some help with a 3D file?