Linear Components
Telescopic Rails
Full extension
Hardened Raceways

DSS

Very compact ball slide in thickness with full extension and high flexural rigidity
Available Sizes
28 35 43 63

The Essential

  • Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened bearing races
  • Version “S” with reinforced and cushioned stop, “B” with locking in closed position (for this option separate left and right slides), “D” with bilateral travels
  • Very low opening/closing force due to minimal deflection
    Play-free steel slide over the entire stroke.
  • The only industrial slides on the market allowing lifetime calculation
  • Rails and sliders made of cold-drawn high-performance steel for optimised mass and inertia. Intermediate element with a very rigid S-profile
    Excellent quality of movement even under load
  • The stroke can be adapted on request as required. Please note that the load capacity values are changed as a result.

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation

End stops outside the slide recommended

environment-feature

Operating temperature range between -20 and +80°C. For the DS…S version: -20 and +50°C

You need some help with a 3D file?